AM-T100

Item number: 103048766

Downloads

ePLAN Data
SISTEMA Data
  • Time-of-Flight Technologie (ToF)
  • Millimetre-accurate 3D depth images through Sony DepthSense™ technology
  • High frame rate up to 60 fps
  • Viewing area of 67° x 51
  • Range up to 6 m
  • Software for easy configuration of 3D monitoring areas
  • Use in manufacturing processes, logistics and robotics
  • Standardised GenICam data interface
  • Optimally adaptable to different ambient and mounting conditions

Ordering data

Product type description

AM-T100

Article number (order number)

103048766

EAN (European Article Number)

4030661621302

eCl@ss number, version 12.0

27-39-03-04

eCl@ss number, version 11.0

27-39-03-04

eCl@ss number, version 9.0

27-39-03-04

ETIM number, version 7.0

EC001511

ETIM number, version 6.0

EC001511

General data

Standards

EN 61326-1

EN IEC 60825-1

Sensor topology

iTOF

CPU

Dual Cortex-A53 1.2 GHz

Resolution

640 x 480 Pixel

Gross weight

565 g

Mechanical data

Range, protection field, maximum

6 m

Note

Depending on the remission properties of the target objects, a range of up to 30 m can be achieved

Wave length of the laserdiode

850 nm

Distance resolution

1 mm

Field of view

67° x 51°

Accuracy, maximum

1 %

Mechanical data - Connection technique

Termination

Connector, M12, 8-pole, A-coded

X-coded M12 Ethernet connector

Ambient conditions

Degree of protection

IP67

Note

when both plug connections are closed

Ambient temperature

+0 ... +45 °C

Note

The camera can be operated from a temperature of -20° C after a warm-up period of 30 minutes.

Storage and transport temperature

-20 ... +85 °C

Laser class

1

Electrical data

Operating voltage

24 VDC -10 % / +10 % (PoE: IEEE802.3bt)

Rated operating voltage

24 VDC

Electrical power consumption

15 W

Electrical power consumption, maximum

40 W

Frame rate

60 Hz

Exposure time

1 µs - 1 ms

Electrical data - Communication protocols

Transfer rate

10/100/1000 Mbps Ethernet

GigE Vision 2.0 Compliant

EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:AM-T100
Beschreibung des Bauteils:3D-Kamera
Einschlägige Richtlinien:EMV-Richtlinie2014/30/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 61326-1:2013
EN IEC 60825-1:2014
Ort und Datum der Ausstellung:Wuppertal, 24. Februar 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AM-T100
Type:See ordering code
Description of the component:3D camera
Relevant legislation:Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 61326-1:2013
EN IEC 60825-1:2014
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 24, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/28/2024, 2:23 AM