Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Access protection
  2. BDF200
BDF200

BDF200

  • slender shock-proof thermoplastic enclosure
  • to be installed at an ergonomic favourable position
  • to be fitted to commercial-off-the-shelf aluminium profiles
  • Thermoplastic enclosure
  • slender shock-proof enclosure
  • large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • The position of the pushbuttons on the control panel can be freely selected.
  • Field labelling with separate plastic cover
  • Freely installable button caps for an optimal adaptation to the plants
298 Products
BDF200-NH-11-LT-LT-LT-2875

BDF200-NH-11-LT-LT-LT-2875

Item no. 103007782

Control panel

BDF200-NH-20-LT-LT-LT-2875

BDF200-NH-20-LT-LT-LT-2875

Item no. 103007783

Control panel

BDF200-NHK-11-LT-LT-LT-2875

BDF200-NHK-11-LT-LT-LT-2875

Item no. 103007785

Control panel

BDF200-NHK-20-LT-LT-LT-2875

BDF200-NHK-20-LT-LT-LT-2875

Item no. 103007786

Control panel

BDF200-NH-10-LT-LT-LT-G24-2875

BDF200-NH-10-LT-LT-LT-G24-2875

Item no. 103007781

Control panel

BDF200-NHK-10-LT-LT-LT-G24-2875

BDF200-NHK-10-LT-LT-LT-G24-2875

Item no. 103007784

Control panel

BDF200-NHK-20-WS30-LT-LT-2875

BDF200-NHK-20-WS30-LT-LT-2875

Item no. 103038383

Control panel

BDF200-NH-11-SWS20-LT-LT-2875

BDF200-NH-11-SWS20-LT-LT-2875

Item no. 103007789

Control panel

BDF200-NHK-11-LT-LT-LT-2875/2920

BDF200-NHK-11-LT-LT-LT-2875/2920

Item no. 103026143

Control panel

BDF200-NH-20-LT-SWT20-LT-2875

BDF200-NH-20-LT-SWT20-LT-2875

Item no. 103034781

Control panel

BDF200-NHK-20-WS30-LTGN-LTRD

BDF200-NHK-20-WS30-LTGN-LTRD

Item no. 103009946

Control panel

BDF200-NHK-11-LTYE-LTWH-LTWH

BDF200-NHK-11-LTYE-LTWH-LTWH

Item no. 103041637

Control panel

BDF200-NHK-11-LMWH-WT30-B

BDF200-NHK-11-LMWH-WT30-B

Item no. 103037919

Control panel

BDF200-NHK-11-LMBU-LMRD-LMRD

BDF200-NHK-11-LMBU-LMRD-LMRD

Item no. 103034651

Control panel

BDF200-NHK-11-LMBU-LMRD-LMGN

BDF200-NHK-11-LMBU-LMRD-LMGN

Item no. 103034758

Control panel

BDF200-NHK-11-B-LT-LT-2875

BDF200-NHK-11-B-LT-LT-2875

Item no. 103040298

Control panel

BDF200-NH-11-WS20-LTRD-LTGN

BDF200-NH-11-WS20-LTRD-LTGN

Item no. 103005512

Control panel

BDF200-PTBK-20-WT30-LTWH-DTWH

BDF200-PTBK-20-WT30-LTWH-DTWH

Item no. 103039465

Control panel

BDF200-NH-11-WS20-LT-LT-2875

BDF200-NH-11-WS20-LT-LT-2875

Item no. 103040795

Control panel

BDF200-NH-11-SWS20S1-LTWH-LTBU-2920

BDF200-NH-11-SWS20S1-LTWH-LTBU-2920

Item no. 103040252

Control panel

BDF200-NHK-20-LTBU-LTWH-B

BDF200-NHK-20-LTBU-LTWH-B

Item no. 101218883

Control panel

BDF200-NH-11-SWS20S1-LT-LT-2875/2920

BDF200-NH-11-SWS20S1-LT-LT-2875/2920

Item no. 103037195

Control panel

BDF200-NH-11-SWS20-LTYE-LTGN-3029-1

BDF200-NH-11-SWS20-LTYE-LTGN-3029-1

Item no. 103037509

Control panel

BDF200-NH-11-LTRD-LTGN-B

BDF200-NH-11-LTRD-LTGN-B

Item no. 103038663

Control panel

298 results found
…